Pressure transmitter, MBS 5100, 0 bar - 10 bar, 0 psi - 145 psi

060N1036

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 5100-2011-A6DB04-4

Product details

Gross weight 0.401 Kilogram
Net weight 0.332 Kilogram
EAN 5702423059416

 

+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 0.3 %
Accuracy, typical [±FS%] 0.1 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
C UL US UL Recognized
CE evaluated Yes
China RoHS compliance Yes
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 176 °F
Compensated temp. range [°F] [min] 32 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 11
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flush diaphragm No
High Clipping Level 22.4
Identical product 060N4002
In scope of WEEE Yes
International Article Number 5702423059416
Intrinsically safe No
Low Clipping level 3.6
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Other RoHS documentation Saudi Arabia RoHS
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 20 bar
Packing format Multi pack
Pressure connection notes With flange
Pressure connection size 1/4
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Female
Pressure range [bar] [max] 10 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 145 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 5100-2011-A6DB04-4
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Test Signal PIN 3
Type MBS 5100
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality