Solenoid valve, EV225B, Function: NC, G, 1/2, 3 m³/h, PTFE

032U3805

Media recommendations: Steam, Approval: UL; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.646 Kilogram
Net weight 0.623 Kilogram
Volume 0.88 Liter
EAN 5702428473040

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 40 °C
Ambient temperature max. [°F] 104 °F
Application Open
Body material DZR brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material DZR brass
Connection size [in] 1/2
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 3.5 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 4.35 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Est. time to close, water [ms] 20 ms
Est. time to open, water [ms] 20 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Fluid Group 1
Function NC
In scope of WEEE Yes
Kv value [m³/h] 3 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Steam
Media tolerance comments Slightly aggressive media
Medium temperature range [°C] [max] 185 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 365 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 15 mm
Orifice size fraction [in] 5/8 in
Packing format Multi pack
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 37eed611-ac6e-4afb-8c8d-2fa1dd1fb454
SCIP dossier product name EV225B - solenoid valve
Seal Material PTFE
Serviceable Solenoid valve spare parts
Specification key EV225B 15BD G 12T NC000
Type EV225B
Type designation EV225B 15
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality