VACON® NXP Liquid Cooled Common DC Bus

Shows 2,563 product(s)

132H0150

NXP01685-A0T0IWG-A9A20000E9+DCD3+ADFIF101

NXP01685-A0T0IWG-A9A20000E9+DCD3+ADFIF101
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 168 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 with 2,5mm2 conn.
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: 2-port ethernet
Manual: English
Frame 05 liquid cooled

Other options according to Model code

Model code: NXP01685-A0T0IWG-A9A20000E9+DCD3+ADFIF101

132H0174

NXP03005-A0T0IWG-A1A2D70000+FL23+DLNL

NXP03005-A0T0IWG-A1A2D70000+FL23+DLNL
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 300 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: No board
E Slot: No board
Manual: Dutch
Frame 61 liquid cooled

Other options according to Model code

Model code: NXP03005-A0T0IWG-A1A2D70000+FL23+DLNL

132H0263

NXP11505-A0T0IWG-A1AFBHB500+FL23+DLNL

NXP11505-A0T0IWG-A1AFBHB500+FL23+DLNL
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 1150 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 3 temp meas channels
D Slot: 3RO(NO)
E Slot: No board
Manual: Dutch
Frame 63 liquid cooled
ATEX: II (2) GD
Other options according to Model code

Model code: NXP11505-A0T0IWG-A1AFBHB500+FL23+DLNL

132H0264

NXA11505-A0T02WG-A1A2BHB500+FL23+DLNL

NXA11505-A0T02WG-A1A2BHB500+FL23+DLNL
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 1150 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 3 temp meas channels
D Slot: 3RO(NO)
E Slot: No board
Manual: Dutch
Frame 63 liquid cooled

Other options according to Model code

Model code: NXA11505-A0T02WG-A1A2BHB500+FL23+DLNL

132H0271

NXP23406-A0T0IWG-A1A3000000

NXP23406-A0T0IWG-A1A3000000
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 2340 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 1RO(NO/NC),1RO(NC), therm
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
2xFrame 64 liquid cooled

Other options according to Model code

Model code: NXP23406-A0T0IWG-A1A3000000

132H0322

NXA03005-A0T02WG-A1A200D200+FL23+DLNL

NXA03005-A0T02WG-A1A200D200+FL23+DLNL
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 300 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: No board
Manual: Dutch
Frame 61 liquid cooled

Other options according to Model code

Model code: NXA03005-A0T02WG-A1A200D200+FL23+DLNL

132H0398

NXA05906-A0T02WG-A1A20000CI

NXA05906-A0T02WG-A1A20000CI
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 590 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: Modbus/TCP
Manual: English
Frame 63 liquid cooled

Other options according to Model code

Model code: NXA05906-A0T02WG-A1A20000CI

132H0399

NXP05026-A0T0IWG-A1A20000CI+DCD3+ADFIF101

NXP05026-A0T0IWG-A1A20000CI+DCD3+ADFIF101
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 502 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: Modbus/TCP
Manual: English
Frame 62 liquid cooled

Other options according to Model code

Model code: NXP05026-A0T0IWG-A1A20000CI+DCD3+ADFIF101

132H0400

NXP05026-A0T0IWG-A1A20000CI+DCG2+ADFIF102

NXP05026-A0T0IWG-A1A20000CI+DCG2+ADFIF102
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 502 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: Modbus/TCP
Manual: English
Frame 62 liquid cooled

Other options according to Model code

Model code: NXP05026-A0T0IWG-A1A20000CI+DCG2+ADFIF102

132H0401

NXA05026-A0T02WG-A1A20000CI

NXA05026-A0T02WG-A1A20000CI
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 502 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: Modbus/TCP
Manual: English
Frame 62 liquid cooled

Other options according to Model code

Model code: NXA05026-A0T02WG-A1A20000CI

View: