Accessories iC7SM

Shows 163 product(s)

132N8537

OF7Z3-M-AF-05-816A-A1-E00-F3

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-816A-A1-E00-F3
Air-cooled, forced
380-500 V AC, 816 A
AuxBus thermal protection
IP00/Open Type
LCL filter for air.c. AFE11

Other options according to model code

Model code: OF7Z3-M-AF-05-816A-A1-E00-F3

132N9470

OF7Z3-M-AF-05-514A-A1-C54-F3

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-514A-A1-C54-F3
Air-cooled, forced
380-500 V AC, 514 A
AuxBus thermal protection
IP00/Open Type (Channel IP54)
LCL filter for air.c. AFE10

Other options according to model code

Model code: OF7Z3-M-AF-05-514A-A1-C54-F3

132X2569

OF7Z3-M-AF-05-816A-A1-E00-F4

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-816A-A1-E00-F4
Air-cooled, forced
380-500 V AC, 816 A
AuxBus thermal protection
IP00/Open Type
LCL filter for air.c. AFE11

Other options according to model code

Model code: OF7Z3-M-AF-05-816A-A1-E00-F4

132X4676

OF7Z3-M-AF-05-816A-A1-C54-F4

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-816A-A1-C54-F4
Air-cooled, forced
380-500 V AC, 816 A
AuxBus thermal protection
IP00/Open Type (Channel IP54)
LCL filter for air.c. AFE11

Other options according to model code

Model code: OF7Z3-M-AF-05-816A-A1-C54-F4

132X6071

OF7Z1-M-LC-07-380A-A1-E00-F3+ANNC+AO20

LC Filter OF7Z1 for System Modules
OF7Z1-M-LC-07-380A-A1-E00-F3+ANNC+AO20
Liquid-cooled
525-690 V AC, 380 A
AuxBus thermal protection
IP00/Open Type
LC filter for Liq.c. AM10L

Other options according to model code

Model code: OF7Z1-M-LC-07-380A-A1-E00-F3+ANNC+AO20

132X9891

OF7Z3-M-AF-05-816A-A1-C54-F3

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-816A-A1-C54-F3
Air-cooled, forced
380-500 V AC, 816 A
AuxBus thermal protection
IP00/Open Type (Channel IP54)
LCL filter for air.c. AFE11

Other options according to model code

Model code: OF7Z3-M-AF-05-816A-A1-C54-F3

137G2519

OF7Z3-M-AF-05-514A-A1-E00-F4

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-514A-A1-E00-F4
Air-cooled, forced
380-500 V AC, 514 A
AuxBus thermal protection
IP00/Open Type
LCL filter for air.c. AFE10

Other options according to model code

Model code: OF7Z3-M-AF-05-514A-A1-E00-F4

137G2538

OF7Z5-M-LC-07-1640-A1-E00-F4+ANN1+AO20

L Filter OF7Z5 for System Modules
OF7Z5-M-LC-07-1640-A1-E00-F4+ANN1+AO20
Liquid-cooled
525-690 V AC, 1640 A
AuxBus thermal protection
IP00/Open Type
L filter for Liq.c. 2xAM12L

Other options according to model code

Model code: OF7Z5-M-LC-07-1640-A1-E00-F4+ANN1+AO20

137G6360

OF7Z1-M-LC-07-760A-A1-E00-F3+ANNC+AO20

LC Filter OF7Z1 for System Modules
OF7Z1-M-LC-07-760A-A1-E00-F3+ANNC+AO20
Liquid-cooled
525-690 V AC, 760 A
AuxBus thermal protection
IP00/Open Type
LC filter for Liq.c. AM12L

Other options according to model code

Model code: OF7Z1-M-LC-07-760A-A1-E00-F3+ANNC+AO20

137H4913

OF7Z3-M-AF-05-514A-A1-C54-F4

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-514A-A1-C54-F4
Air-cooled, forced
380-500 V AC, 514 A
AuxBus thermal protection
IP00/Open Type (Channel IP54)
LCL filter for air.c. AFE10

Other options according to model code

Model code: OF7Z3-M-AF-05-514A-A1-C54-F4

View: