Para mantener la seguridad de su cuenta, se ha iniciado un procedimiento de cierre de sesión.
Su sesión expirará dentro de
Se ha cerrado su sesión debido a la inactividad de los últimos 120 minutos.
Se muestra(n) 69 producto(s)
Solenoid coil, BQ240CS, DIN Spade, Supply voltage [V] AC: 240, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65
Solenoid coil, BQ024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65
Solenoid coil, BE024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, BE230AS, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20
Solenoid coil, BE240AS, DIN Spade, Supply voltage [V] AC: 240, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20
Solenoid coil, BE024AS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20
Solenoid coil, BE110CS, DIN Spade, Supply voltage [V] AC: 110, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP20, Packing format: Multi pack
Solenoid coil, BE230CS, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP20
Solenoid coil, BF230AS, Cable, 1 m, Supply voltage [V] AC: 220 - 230, Multi pack
Electrical connection: Cable, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP67
Solenoid coil, BF024AS, Cable, 1 m, Supply voltage [V] AC: 24, Multi pack
Electrical connection: Cable, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP67