Show more
KPS

Shows 12 product(s)

060L310066

Thermostat, KPS77

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67

060L310166

Thermostat, KPS77

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT gold, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67

060L310266

Thermostat, KPS77

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT gold, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67

060L310366

Thermostat, KPS79

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67

060L310466

Thermostat, KPS79

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT gold, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67

060L310666

Thermostat, KPS81

Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT gold, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67

060L310866

Thermostat, KPS83

Temperature range [°C]: 100 - 200, Reset function: Auto, Contact function: SPDT gold, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67

060L311866

Thermostat, KPS77

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67

060L312166

Thermostat, KPS79

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67

060L312666

Thermostat, KPS80

Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67

View: