The high accuracy pressure transmitter MBS 4000 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions. The flexible pressure transmitter programme covers a 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 1.6 to 0 – 400 bar. A wide range of pressure connections. Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
Shows 2 product(s)
Pressure transmitter, MBS 4000, 0 bar - 6 bar, 0 psi - 87 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 4000-1821-A1FB04-4
Pressure transmitter, MBS 4000, 0 bar - 1 bar, 0 psi - 14.5 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-1021-A1AB08-0