The standard pressure transmitters MBS 33 are designed for use in almost all industrial applications, and offer reliable pressure measurements, even under harsh environmental conditions. The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections. Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
Shows 6 product(s)
Pressure transmitter, MBS 33, 0 bar - 2.5 bar, 0 psi - 36.25 psi
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-1415-A1AB08-0
Pressure transmitter, MBS 33, 0 bar - 40 bar, 0 psi - 580 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-2635-A1AB08-0
Pressure transmitter, MBS 33, 0 bar - 6 bar, 0 psi - 87 psi
Pressure reference: Absolute, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-1825-A1AB08-0
Pressure transmitter, MBS 33, 0 bar - 10 bar, 0 psi - 145 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-2011-A1AB08-0
Pressure transmitter, MBS 33, 0 bar - 4 bar, 0 psi - 58 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-1621-A1AB08-0
Pressure transmitter, MBS 33, 0 bar - 10 bar, 0 psi - 145 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-2021-A1AB08-0