Pressure transmitters

Shows 4 product(s)

063G1125

Pressure transmitter, MBS 1250, 0 bar - 600 bar, 0 psi - 8702.26 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1250-3811-C1GB04

063G1285

Pressure transmitter, MBS 1250, 0 bar - 250 bar, 0 psi - 3625 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1250-3411-C3GB04

063G1319

Pressure transmitter, MBS 1350, 0 bar - 300 bar, 0 psi - 4350 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1350-351B-C1GB04-2

063G2824

Pressure transmitter, MBS 1250, 0 bar - 40 bar, 0 psi - 580 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1250-2611-C1GB04