Pressure transmitters millibar pressure

Shows 3 product(s)

064G5219

Pressure transmitter, MBS 9300, 0 mbar - 60 mbar, 0 psi - 0.87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9300-B211-A1GB04-1

064G5228

Pressure transmitter, MBS 9300, 0 mbar - 250 mbar, 0 psi - 3.63 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9300-B511-A1GB04-1

064G5234

Pressure transmitter, MBS 9300, 0 mbar - 150 mbar, 0 psi - 2.18 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 9300-B411-H3GB08-1