The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The programme consists of two series: MBS 1200 – without integrated pulse-snubber and MBS 1250 – with integrated pulse-snubber. The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements
Shows 3 product(s)
Pressure transmitter, MBS 1250, 0 bar - 600 bar, 0 psi - 8702.26 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1250-3811-C1GB04
Pressure transmitter, MBS 1250, 0 bar - 250 bar, 0 psi - 3625 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1250-3411-C3GB04
Pressure transmitter, MBS 1250, 0 bar - 40 bar, 0 psi - 580 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1250-2611-C1GB04