Thermostatic valves - AVTA

Shows 20 product(s)

003N0041

Thermo. operated water valve, AVTA 15, G, 1/2

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal

003N0045

Thermo. operated water valve, AVTA 15, G, 1/2

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Mass

003N0107

Thermo. operated water valve, AVTA 15, G, 1/2

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Adsorption

003N0108

Thermo. operated water valve, AVTA 20, G, 3/4

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Adsorption

003N0109

Thermo. operated water valve, AVTA 25, G, 1

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Adsorption

003N1144

Thermo. operated water valve, AVTA 10, G, 3/8

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Adsorption

003N1162

Thermo. operated water valve, AVTA 10, G, 3/8

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal

003N2132

Thermo. operated water valve, AVTA 15, G, 1/2

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal

003N2150

Thermo. operated water valve, AVTA 15, G, 1/2

Body material: Stainless steel, Opening configuration: Opens on rising sensor temp., Charge type: Adsorption

003N2162

Thermo. operated water valve, AVTA 15, G, 1/2

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal

View: