The coils are specially designed to operate inthe aggressive environment of high humidityand temperature fluctuations that you find inmost refrigeration systems.The Clip-on fastening system ensures a faultlessinstallation and makes the coils easy to mountand dismount. A Danfoss Clip-on coil can bemounted without any tools at all, and it issimple to dismount the coil by means of ascrewdriver.The Clip-on coils are available for the entirerange of Danfoss solenoid valves forrefrigeration, freezing and air conditioningpurposes.
Shows 40 product(s)
Solenoid coil, BE024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, BE230AS, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20
Solenoid coil, BE240AS, DIN Spade, Supply voltage [V] AC: 240, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20
Solenoid coil, BE024AS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20
Solenoid coil, BE110CS, DIN Spade, Supply voltage [V] AC: 110, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP20, Packing format: Multi pack
Solenoid coil, BE230CS, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP20
Solenoid coil, BF230AS, Cable, 1 m, Supply voltage [V] AC: 220 - 230, Multi pack
Electrical connection: Cable, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP67
Solenoid coil, BF024AS, Cable, 1 m, Supply voltage [V] AC: 24, Multi pack
Electrical connection: Cable, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP67
Solenoid coil, BF230CS, Cable, 1 m, Supply voltage [V] AC: 220 - 230, Multi pack
Electrical connection: Cable, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
Solenoid coil, BE230AS, Terminal box, Supply voltage [V] AC: 220 - 230, Multi pack
Electrical connection: Terminal box, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP67