Danfoss solenoid valves and coils are usually ordered separately to allow maximum flexibility, enabling you to select a valve and coil combination to best suit your needs. The Danfoss coil program consists of both the easy-to-handle Clip-On system and traditional coils with threaded fastener. Danfoss offer a wide range of application specific coils for e.g. steam or hazardous areas. The coils are available with approvals such as EN60730-1, EEx/ATEX and UL.
Shows 59 product(s)
Solenoid coil, BQ240CS, DIN Spade, Supply voltage [V] AC: 240, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65
Solenoid coil, BQ024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65
Solenoid coil, BE024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, BE230AS, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20
Solenoid coil, BE240AS, DIN Spade, Supply voltage [V] AC: 240, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20
Solenoid coil, BE024AS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20
Solenoid coil, BE110CS, DIN Spade, Supply voltage [V] AC: 110, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP20, Packing format: Multi pack
Solenoid coil, BE230CS, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP20
Solenoid coil, BF230AS, Cable, 1 m, Supply voltage [V] AC: 220 - 230, Multi pack
Electrical connection: Cable, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP67
Solenoid coil, BF024AS, Cable, 1 m, Supply voltage [V] AC: 24, Multi pack
Electrical connection: Cable, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP67