Transcritical High Pressure Valves

Shows 9 product(s)

027H1086

Motor operated valve, ICMTS 20B, Steel

Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 2.4, Max. Working Pressure [bar]: 140

027H1093

Motor operated valve, ICMTS 20B66, Steel

Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.6, Max. Working Pressure [bar]: 140

027H7200

Electric regulating valve, CCMT 2

Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.17, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1

027H7201

Electric regulating valve, CCMT 4

Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.45, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1

027H7202

Electric regulating valve, CCMT 8

Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.93, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1

027H7231

Electric regulating valve, CCMT 16

Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 1.6, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1

027H7232

Electric regulating valve, CCMT 24

Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 2.4, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1

027H7233

Electric regulating valve, CCMT 30

Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 3, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1

027H7234

Electric regulating valve, CCMT 42

Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 4.2, Max. Working Pressure [bar]: 140, Packing format: Single pack, Quantity per packing format: 1

View: