The shut-off diaphragm valves BML and BMT are designed for installation in the liquid, suction and hot gas lines of refrigeration circuits, in order to open and to shut off inner refrigerant flow path by operating the handwheel. BML valves can be delivered with flare, ODF solder or ODF solder with extended ends. In the same product category, BMT 6 is a threeway manual shut-off valve with similar characteristics
Shows 4 product(s)
Shut-off diaphragm valve, BML 6
Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in
Shut-off diaphragm valve, BML 10
Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in
Shut-off diaphragm valve, BML 12
Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in
Shut-off diaphragm valve, BML 6s
Inlet connection type: Solder extended ends, ODF, Outlet connection type: Solder extended ends, ODF, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in