The CCM is an electrically operated valve designed specifically for operation in CO2 systems. The valve is capable of functioning both as an expansion valve, and as a gas bypass valve with back-pressure regulation in subcritical applications. The pressure rating allows for operation in environments where system standby capability is required without the need for auxiliary cooling systems during servicing or power outages.
Shows 2 product(s)
Electric regulating valve, CCM 40
Refrigerants: R404A; R744; R134a; R449A, Kv value [m³/h]: 4.87, Max. Working Pressure [bar]: 90, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCM 20
Refrigerants: R404A; R744; R134a; R449A, Kv value [m³/h]: 1.85, Max. Working Pressure [bar]: 90, Packing format: Single pack, Quantity per packing format: 1