Shows 23 product(s)
Check and Stop valve, SCA-X 15, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52
Check valve, CHV-X 15, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Max. Working Pressure [bar]: 52
Check and Stop valve, SCA-X 20, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52
Check valve, CHV-X 20, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Max. Working Pressure [bar]: 52
Check and Stop valve, SCA-X 25, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52
Check valve, CHV-X 25, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Max. Working Pressure [bar]: 52
Check and Stop valve, SCA-X 32, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52
Check valve, CHV-X 32, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Max. Working Pressure [bar]: 52
Check and Stop valve, SCA-X 40, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52
Check valve, CHV-X 40, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Max. Working Pressure [bar]: 52