Fishbone Brazed Plate Heat Exchangers

Shows 15 product(s)

021B0155

Brazed plate heat exchanger, BPHE B3-012, Number of plates: 10

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

021B1477

Brazed plate heat exchanger, BPHE B3-027, Number of plates: 40

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

021B2062

Brazed plate heat exchanger, BPHE B3-030, Number of plates: 30

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

021B2063

Brazed plate heat exchanger, BPHE B3-030, Number of plates: 50

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

021B2064

Brazed plate heat exchanger, BPHE B3-030, Number of plates: 70

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

021B2235

Brazed plate heat exchanger, BPHE B3-030, Number of plates: 30

Max. Working Pressure [bar]: 45, Universal, Function: Null, Brazing material: Copper brazing

021B7041

Brazed plate heat exchanger, BPHE B3-095, Number of plates: 54

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

021B7454

Brazed plate heat exchanger, BPHE B3-113, Number of plates: 98

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

021B7457

Brazed plate heat exchanger, BPHE B3-113, Number of plates: 150

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

021B7596

Brazed plate heat exchanger, BPHE B3-210, Number of plates: 90

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

View: