Shows 8 product(s)
Program. controller, 6 relays, MCX06C
Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 24
Programming key, MMIMYK
Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: TTL; CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 26
Program. controller, 6 relays, MCX06D
Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 16
Program. controller, 6 relays, MCX061V
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Program. controller, 6 relays, MCX061V
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; Ethernet; MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Program. controller, 15 relays, MCX152V
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; Ethernet; MODBUS, Packing format: Multi pack, Quantity per packing format: 8
Control panel, MMIGRS2
Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS, Packing format: Multi pack, Quantity per packing format: 34
Program. controller, 15 relays, MCX152V
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 8