The AK-XM series from Danfoss comprises a range of extension modules (I/O Modules) specifically designed for integration with Pack Controllers and System Managers. These modules enhance the functionality and flexibility of control systems by providing additional analog and digital inputs and outputs.
Shows 9 product(s)
I/O module, AK-XM 101A
I/O module, Type: AK-XM 101A, Controller type: Extension Module, Analog inputs (AI) [pc]: 8, Packing format: Multi pack, Quantity per packing format: 16
I/O module, AK-XM 102A
I/O module, Type: AK-XM 102A, Controller type: Extension Module, Digital inputs (DI) [pc]: 8, Packing format: Multi pack, Quantity per packing format: 16
I/O module, AK-XM 205A
Function: Analog Inputs, Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12
I/O module, AK-XM 102B
Function: Digital Inputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 16
I/O module, AK-XM 205B
Function: Analog Inputs, Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12
I/O module, AK-XM 107A
Function: Digitale Inputs, Packing format: Multi pack, Quantity per packing format: 16
I/O module, AK-XM 208B
Function: Valve Outputs (4x), Supply voltage [V] AC: 24, Controller type: Extension Module, Packing format: Multi pack, Quantity per packing format: 12
I/O module, AK-XM 208C
Function: 8AI, 4 Stepper out, Controller type: Extension Module, Packing format: Multi pack, Quantity per packing format: 12
I/O module, AK-XM 103A
Function: Analog Inputs and Outputs, Controller type: Extension Module, Analog inputs (AI) [pc]: 4, Analog outputs (AO) [pc]: 4, Packing format: Multi pack, Quantity per packing format: 16