Solenoid operated valves, VDHT 3,5 MM NC

180L1018

Flow [gpm] [Max]: 0.700, Flow [l/min] [Max]: 5.00, Operating pressure [barg] [Max]: 30, Operating pressure [psig] [Max]: 435, Connection standard: BSP, Inlet connection size [in]: 1/4 in, Outlet connection size [in]: 1/4 in

Product details

Gross weight 0.538 Kilogram
Net weight 0.5 Kilogram
Volume 0.723 Liter
EAN 5715162496343

 

Actuator size [mm] 13.5 mm
Application Industrial
Body material AISI 304
China RoHS compliance Out of scope
Closing Time [ms] [Max] 200 ms
Closing Time [ms] [Min] 100 ms
Connection standard BSP
Connection type Thread
Description VDHT 3.5 E 2/2 NC
Flow [gpm] [Max] 0.7 gal/min
Flow [gpm] [Min] 0 gal/min
Flow [l/min] [Max] 5 l/min
Flow [l/min] [Min] 0 l/min
Function NC
In scope of WEEE and contain batteries No
Inlet connection size [in] 1/4 in
Material type Neutral media
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 194 °C
Media temperature [°F] [Min] 36 °C
Number of ways 2/2
Opening time [ms] [Max] 200 ms
Opening time [ms] [Min] 100 ms
Operating pressure [barg] [Max] 30 barg
Operating pressure [barg] [Min] 0 barg
Operating pressure [psig] [Max] 435 psig
Operating pressure [psig] [Min] 0 psig
Operation DIRECT
Outlet connection size [in] 1/4 in
Parts Program name VDH
Product description Solenoid operated valves
Product Group Valve
REACH Candidate List substances 0.1 No
Seal Material FKM
Serviceable Yes
Type VDHT 2/2
Type designation VDHT 3,5 MM NC
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality