Solenoid operated valves, VDHT ED 3/4 NC

180L1012

Flow [gpm] [Max]: 32.000, Flow [l/min] [Max]: 120.00, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: BSP, Inlet connection size [in]: 3/4 in, Outlet connection size [in]: 3/4 in

Product details

Gross weight 2.505 Kilogram
Net weight 2.32 Kilogram
Volume 3.283 Liter
EAN 5715162672662

 

Actuator size [mm] 13.5 mm
Application Industrial
Body material AISI 304
China RoHS compliance Out of scope
Closing Time [ms] [Max] 1200 ms
Closing Time [ms] [Min] 900 ms
Connection standard BSP
Connection type Thread
Description VDHT 3/4 ED NC BSP N
Flow [gpm] [Max] 32 gal/min
Flow [gpm] [Min] 0 gal/min
Flow [l/min] [Max] 120 l/min
Flow [l/min] [Min] 0 l/min
Function NC
In scope of WEEE and contain batteries No
Inlet connection size [in] 3/4 in
Material type Neutral media
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 194 °C
Media temperature [°F] [Min] 36 °C
Number of ways 2/2
Opening time [ms] [Max] 700 ms
Opening time [ms] [Min] 500 ms
Operating pressure [barg] [Max] 140 barg
Operating pressure [barg] [Min] 4 barg
Operating pressure [psig] [Max] 2030 psig
Operating pressure [psig] [Min] 51 psig
Operation Pilot operated
Outlet connection size [in] 3/4 in
Parts Program name VDHT
Piston diameter Ø [mm] 35 mm
Product description Solenoid operated valves
Product Group Valve
REACH Candidate List substances 0.1 No
Seal Material FKM
Serviceable Yes
Type VDHT 2/2
Type designation VDHT ED 3/4 NC
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality