PAH pumps, PAH 20 Ex

180B6179

Flow [gpm] [Max]: 9.000, Flow [l/min] [Max]: 34.90, Outlet pressure [barg] [Max]: 80, Outlet pressure [psig] [Max]: 1160, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6

Product details

Gross weight 21.32 Kg
Net weight 16 Kg
Volume 20.655 Liter
EAN 5715162671177

 

Ambient temperature [°C] [Max] 50 °C
Ambient temperature [°C] [Min] 0 °C
Ambient temperature [°F] [Max] 122 °F
Ambient temperature [°F] [Min] 32 °F
ATEX compliance Ex II 2G cb T6 / Ex II 3G c T6
Body material AISI 304
China RoHS compliance Out of scope
Country of origin Denmark
Description PAH 20 EX
Displacement [cm³/rev] 20 cm³/rev
Displacement [in³/rev] 1.22 in³/rev
Drain connection size [in] 1/4 in
Drain connection standard BSPP
Drain connection type Thread
EU RoHS compliance Out of scope
Flow [gpm] [Max] 9 gal/min
Flow [gpm] [Min] 3.3 gal/min
Flow [l/min] [Max] 34.9 l/min
Flow [l/min] [Min] 12.7 l/min
In scope of WEEE and contain batteries No
Inlet connection size [in] 1 1/4 in
Inlet connection standard BSPP
Inlet connection type Thread
Inlet pressure [barg] [Max] 4 barg
Inlet pressure [barg] [Min] 0 barg
Inlet pressure [psig] [Max] 58 psig
Inlet pressure [psig] [Min] 0 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °C
Outlet connection size [in] 3/4 in
Outlet connection standard BSPP
Outlet connection type Thread
Outlet pressure [barg] [Max] 80 barg
Outlet pressure [barg] [Min] 30 barg
Outlet pressure [psig] [Max] 1160 psig
Outlet pressure [psig] [Min] 435 psig
Outside dimensions of packaging LxWxH [in] 11,8x10,6x10
Outside dimensions of packaging LxWxH [mm] 300x270x255
Product description PAH pumps
Product Group Pump
REACH Candidate List substances 0.1 No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 79 dBA
Speed [rpm] [Max] 1800 rpm
Speed [rpm] [Min] 700 rpm
Speed continuous [rpm] [Min] 700 rpm
Type PAH 20-32
Type designation PAH 20 Ex
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality