PAH pumps, PAH 80 Ex

180B6141

Flow [gpm] [Max]: 35.900, Flow [l/min] [Max]: 138.10, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6

Product details

Gross weight 38.16 Kilogram
Net weight 30.5 Kilogram
Volume 31.958 Liter
EAN 5715162671146

 

Ambient temperature [°C] [Max] 50 °C
Ambient temperature [°C] [Min] 0 °C
Ambient temperature [°F] [Max] 122 °F
Ambient temperature [°F] [Min] 32 °F
Approval CE
ATEX
ATEX compliance Ex II 2G cb T6 / Ex II 3G c T6
Body material AISI 304
CE evaluated Yes
China RoHS compliance Out of scope
Country of origin Denmark
Description PAH 80 EX
Displacement [cm³/rev] 80 cm³/rev
Displacement [in³/rev] 4.88 in³/rev
Drain connection size [in] 1/4 in
Drain connection standard BSPP
Drain connection type Thread
EU RoHS compliance Out of scope
Flow [gpm] [Max] 35.9 gal/min
Flow [gpm] [Min] 12.9 gal/min
Flow [l/min] [Max] 138.1 l/min
Flow [l/min] [Min] 49.7 l/min
In scope of WEEE and contain batteries No
Inlet connection size [in] 1 1/2 in
Inlet connection standard BSPP
Inlet connection type Thread
Inlet pressure [barg] [Max] 4 barg
Inlet pressure [barg] [Min] 0 barg
Inlet pressure [psig] [Max] 58 psig
Inlet pressure [psig] [Min] 0 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 36 °F
Outlet connection size [in] 1 1/4 in
Outlet connection standard BSPP
Outlet connection type Thread
Outlet pressure [barg] [Max] 160 barg
Outlet pressure [barg] [Min] 30 barg
Outlet pressure [psig] [Max] 2320 psig
Outlet pressure [psig] [Min] 435 psig
Outside dimensions of packaging LxWxH [in] 14,9x11,8x11,8
Outside dimensions of packaging LxWxH [mm] 380x300x300
Product description PAH pumps
Product Group Pump
REACH Candidate List substances 0.1 No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 80 dBA
Speed [rpm] [Max] 1800 rpm
Speed [rpm] [Min] 700 rpm
Speed continuous [rpm] [Min] 700 rpm
Type PAH 50-100
Type designation PAH 80 Ex
UK RoHS compliance Out of scope
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality