Product series |
+DAHY |
iC7-Hybrid |
|
Product group |
IC7-60 |
iC7-60 |
|
Product category |
SL |
System module, liquid-cooled |
|
Product type |
GC |
Grid converter module, GC |
|
Mains voltage |
07 |
525-690 V AC / 640-1100 V DC |
|
Current rating |
-1500 |
1500 A |
|
Power rating |
XXX |
Not relevant |
|
Protection rating |
E00 |
IP00/Open Type |
|
EMC category |
F4 |
C4 category |
|
Integration unit |
+AEZ3 |
Standard, with LCL filter |
|
Mains input device |
+AJFX |
AC fuses |
|
DC fuses and devices |
+AKFX |
DC bus fuses |
|
Cooling circuit connector type |
+ANN1 |
Push-in connection |
|
Cooling circuit hose length |
+AO20 |
2.0 m (6 ft) |
|
Marine construction |
+AFXX |
None |
|
Extra environmental protection |
+AGCX |
Coated boards |
|
Communication interface, X1/X2 |
+BAMT |
Modbus TCP OS7MT |
|
Communication interface, X0 |
+BBEL |
Ethernet port, no protocol |
|
Standard I/O |
+BDC1 |
I/O and Relay Option OC7C1 |
|
Functional safety |
+BEXX |
None, not upgradable |
|
Control panel |
+BF20 |
Control Panel 2.8 OPX20 |
|
Control panel mounting type |
+BGK1 |
Flush mount |
|
Control panel cable length |
+BH25 |
2.5 m (8 ft) |
|
Control unit cable length |
+BK15 |
1.5 m (5 ft), Fiber |
|
StarCoupler board cable length |
+BL75 |
7.5 m (24 ft), Fiber |
|
Option slot A |
+CAV0 |
Voltage Measurement OC7V0 |
|
Option slot B |
+CBX0 |
None |
|
Option slot C |
+CCX0 |
None |
|
Option slot D |
+CDX0 |
None |
|
Option slot E |
+CEX0 |
None |
|
Option slot F |
+CFX0 |
None |
|
Option slot G |
+CGX0 |
None |
|
Option slot H |
+CHX0 |
None |
|
Option slot I |
+CIX0 |
None |
|
Option slot J |
+CJX0 |
None |
|
Language package |
+EL01 |
Global |
|
Customer specific application |
+DBXX |
None |
|
Additional drive features 1 |
+DD1X |
None |
|
Additional drive features 2 |
+DE2X |
None |
|
Additional drive features 3 |
+DF3X |
None |
|
Additional drive features 4 |
+DG4X |
None |
|
Additional drive features 5 |
+DH5X |
None |
|
High speed enabled |
+DI6X |
No |
|
Customization file package ID |
+EAXXXXXX |
No customization |
|
Product software ID |
+ECXXX |
Latest released version |
|
Technical documentation |
+EGIN |
Installation guide |
|
Documentation language |
+EHEN |
English |
|
Customer-specific label |
+EJXX |
None |
|
Shipping package |
+TACB |
Cardboard box package |
|
Product specific marine cert. |
+VBXX |
None |
|
Frame designation |
2XAR12L |
2xAR12L |
|
Modelcode01 |
|
IC7-60SLGC07-1500E00F4 |
|
Modelcode02 |
|
+AEZ3+AJFX+AKFX+ANN1 |
|
Modelcode03 |
|
+AO20+BAMT+BDC1+BEXX+BF20 |
|
Modelcode04 |
|
+BGK1+BH25+BK15+BL75+CAV0+CBX0 |
|
Modelcode05 |
|
+CCX0+CDX0+CEX0+CFX0+CGX0+CHX0 |
|
Modelcode06 |
|
+CIX0+CJX0+DAHY |
|
Modelcode08 |
|
+EGIN+EHEN |
|
Product Catalog |
NO_VIEW |
NO VIEW |
|
check if complete |
|
OK |
|
Approval Text 1 |
|
Danfoss Ltd. |
|
Approval Text 2 |
|
22 Wycombe End, |
|
Approval Text 3 |
|
HP9 1NB, GB |
|
CE approval image - DrivesSymb |
|
6 |
|
CE Company address 2 |
|
DK-6430 Nordborg |
|
Company logo image - DrivesSym |
|
J |
|
CE Company name |
|
Danfoss A/S |
|
CE Company web address |
|
www.danfoss.com |
|
Cooling type |
|
Liquid Cooled |
|
Enclosure rating |
|
IP00 / OPEN TYPE |
|
Input frequency |
|
50/60Hz |
|
Output frequency |
|
25-70Hz |
|
Approval image 7- DrivesSymbol |
|
u |
|
Product Series - DrivesSymbol |
|
iC7-Hybrid |
|
Short circuit current rating |
|
100kA |
|
Liquid temp. High Overload |
|
38°C/100°F |
|
Liquid temp. Low Overload |
|
38°C/100°F |
|
Liquid temp. Nominal load |
|
38°C/100°F |
|
WEEE image - DrivesSymbol |
|
f |
|
AC voltage |
|
3X525-690VAC |
|
DC Bus voltage |
|
640-1100VDC |
|
Storage temperature |
|
-40...70°C/-40...158°F |
|
Nominal AC current |
|
1532A |
|
DC Bus current |
|
1751A(1025VDC) |
|
Apparent power |
|
1793KVA(690VAC) |
|
Apparent power |
|
/1559KVA(600VAC) |
|
DC power |
|
1794KW(1025VDC) |
|
Main unit Width |
|
2X235MM/9.3IN+309MM/12.2IN |
|
Main unit Depth |
|
566MM/22.3IN+308.5MM/12.15IN |
|
Main unit Height |
|
1295MM/51IN+607MM/23.9IN |
|
Product Type - DrivesSymbol |
|
Grid converter module |
|
Product Category -DrivesSymbol |
|
System module, liquid-cooled |
|