OF7Z5-M-LC-07-1000-A1-E00-F4-000122205

137L3955

L Filter OF7Z5 for System Modules
OF7Z5-M-LC-07-1000-A1-E00-F4+ANNC+AONH
Liquid-cooled
525-690 V AC, 1000 A
AuxBus thermal protection
IP00/Open Type
L filter for Liq.c. AM12L
Other options according to model code

Model code: OF7Z5-M-LC-07-1000-A1-E00-F4+ANNC+AONH

Product details

Gross weight 95 kg
Net weight 74 kg
Volume 0 l
EAN 5715253513379

L-, LC- and LCL Filters OF7ZX

Product View (Switch) GLBL Global (Standard)
Product series OF7Z5 L Filter OF7Z5
Product target -M System Modules
Cooling method -LC Liquid-cooled
Voltage class -07 525-690 V AC
Current rating -1000 1000 A
Thermal protection -A1 AuxBus thermal protection
Protection rating -E00 IP00/Open Type
EMC category -F4 C4 category
Coolant connector +ANNC Threaded connection, G1/2”
Coolant hoses +AONH No hose
Shipping package +TACB Cardboard box package
Product specific marine cert. +VBXX None
Frame designation L12L L filter for Liq.c. AM12L
Salescode part 1 OF7Z5-M-LC-07-1000-A1-E00-F4
Salescode part 2 +ANNC+AONH
Typecode Part 1 OF7Z5-M-LC-07-1000-A1-E00-F4
Typecode Part 2 -000122205
Product Catalog NO_VIEW NO VIEW
Modelcode01 OF7Z5-M-LC-07-1000-A1-E00-F4
Modelcode02 +ANNC+AONH
Calculated Gross Weight [kg] 95
Calculated Net Weight [kg] 74
Vendor ERR01 Cannot Determine Vendor
Input Voltage 3x525-690VAC
Input frequency 50/60Hz
Switching frequency 8KHZ
Short circuit current rating SCCR: 100kA
Enclosure rating IP00/OPEN TYPE
Liquid temp. Nominal load -10...45C
Storage temperature -40...+70C
Cooling type Liquid Cooled
UL image - DrivesSymbol O
CE approval image - DrivesSymb 6
WEEE image - DrivesSymbol f
Approval image 7- DrivesSymbol u
Approval Text 1 Danfoss Ltd.
Approval Text 2 22 Wycombe End,
Approval Text 3 HP9 1NB, GB
Main unit Width 300MM
Main unit Depth 250MM
Main unit Height 429,5MM
CE Company name Danfoss A/S
CE Company address 2 DK-6430 Nordborg
CE Company web address www.danfoss.com
Company logo image - DrivesSym J
Product Series - DrivesSymbol iC7 L Filter

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality