FC-102N110T4E21H2XGCXXXSXXXXAXBXCXXXXDX

134F0377

Frequency Converter
FC-102N110T4E21H2XGCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC-102
(N110) 110 KW / 150 HP, Three phase
380 - 480 VAC, IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: D1H
No C1 option, No D option
No A Option, No B Option

Other options according to Model Code

Model code: FC-102N110T4E21H2XGCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 72 kg
Net weight 67 kg
Volume 426.496 l
EAN 5710107400775

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating N110 (N110) 110 KW / 150 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D1H D1H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102N110T4E21H2XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 110
Height [mm] 901,0
Width w/ no C options [mm] 325,0
Depth [mm] 378,0
Depth with Option A/B [mm] 378,0
kVA 147
Power Loss NO [W] 2555
Power Loss NO [W] 2257
Continuous Current (NO) [A] 212
Intermittent Current (NO) [A] 233
Continuous Current (NO) [A] 190
Intermittent Current (NO) [A] 209
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102N110T4E21H2XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality