7DP-046050-000038043

132H5579

NXP04605-A0N0SSA-A1A2000000+LS60+GSNT+GNCT+GNKC+GNUA+GNEA
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 460 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 10
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP04605-A0N0SSA-A1A2000000+LS60+GSNT+GNCT+GNKC+GNUA+GNEA

Product details

Gross weight 239 kg
Net weight 238 kg
Volume 0 l
EAN 5714853346318

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0460 460 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications A- Fiber + integr. control
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS60 Default Motor frequency 60HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GNCT No RCM Approval
Marine approval NONE no marine approval
KC Approval +GNKC No Korean Approval
Ukrainian Approval +GNUA No Ukrainian Approval
EAC Approval +GNEA No EAC Approval
Region -R00 International (-R00)
Frame Size FR10 Frame 10
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-046050
Typecode Part 2 -000038043
Salestext FR1004605-0N
Modelcode01 NXP04605-A0N0SSA-
Modelcode02 A1A2000000
Modelcode04 +LS60+GSNT
Modelcode05 +GNCT
Modelcode06 +GNKC+GNUA+GNEA
Calculated Net Weight [kg] 238
Calculated Gross Weight [kg] 239
Motor Power Low Overload [kW] 250
Motor Power High Overload [kW] 200
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 460
Continuous Current (HO) [A] 385
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-046050
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality