FC-302P30KT5E20H1BGCDXXSXXXXAXBXCXXXXDX

131H3620

Frequency converter
FC-302P30KT5E20H1BGCDXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P30K) 30 KW / 40 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Loadsharing
Latest release std. SW.
Frame: B4
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P30KT5E20H1BGCDXXSXXXXAXBXCXXXXDX

Product details

Gross weight 23.25 kg
Net weight 22.29 kg
Volume 144.67 l
EAN 5702427539235

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P30K (P30K) 30 KW / 40 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option D Loadsharing
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B4 B4
Typecode Part 1 FC-302P30KT5E20H1BGC
Typecode Part 2 DXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 30
Power 110% (NO) [KW] 37
Height [mm] 516,0
Width w/ no C options [mm] 229,0
Depth [mm] 242,0
Depth with Option A/B [mm] 242,0
kVA 42.3
Power Loss NO [W] 698
Power Loss NO [W] 698
Power Loss HO [W] 570
Power Loss HO [W] 570
Continuous Current (NO) [A] 73
Intermittent Current (NO) [A] 80.3
Continuous Current (NO) [A] 65
Intermittent Current (NO) [A] 71.5
Continuous Current (HO) [A] 61
Intermittent Current (HO) [A] 91.5
Continuous Current (HO) [A] 52
Intermittent Current (HO) [A] 78
Calculated Gross Weight [kg] 23.25
Calculated Net Weight [kg] 22.29
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P30KT5E20H1BGC
Modelcode02 DXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality