AHF-DB-154-460-60-20-A

130B1763

Filtro Harmonica Passivo AHF005 - VLT® 5%; Grau de proteção: IP20; Potência relativa: (P90K) 90 KW / 125 HP; Corrente: 154A; Tensão
: (4) 380 - 480 VAC; Frequência: 60Hz; Frame X6; Trifásico; Aplicado às linhas de Conversores de Frequencia FC 100, 200 e 300

Product details

Gross weight 123 kg
Net weight 123 kg
Volume 292.8 l
EAN 5710107609963

DD Power Options Class

Product Series VLT® Harmonic Filter 5%

POWER OPTIONS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP

POWER OPTIONS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P75K) 75 KW / 100 HP

POWER OPTIONS FC 300 SERIES

Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P75K) 75 KW / 100 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality