RFI unit 200/480V basic A1/B frame B4

130B1415

IP20, RFI Filter unit H3

Product details

Gross weight 2.4 kg
Net weight 2.4 kg
Volume 0 l
EAN 5710107577279

Options

Options RFI filter

SPARE PARTS FC 100 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H3) RFI filter Class A1/B rcl

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size B4
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H3) RFI filter Class A1/B rcl

SPARE PARTS FC 300 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter RFI C2
(H1) RFI Class A1/B (C1)

SPARE PARTS FC 103 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H3) RFI filter Class A1/B rcl

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality