DCcoil 37kW T4 for frame I6

130B1407

DCcoil 37kW T4 for frame I6

Product details

Gross weight 11.3 kg
Net weight 11.3 kg
Volume 292.8 l
EAN 5710107577330

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 101 SERIES

/Frame Size I6
Phase+Mains+Power T4P37K

SPARE PARTS FC 131 SERIES

/Frame Size I6
/Power size 37 kW / 50 HP
/Product group VLT® HVAC Drive FC -
/Series 131

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality