Terminal block for 95 mm2 cable

130B0303

Terminal block for 95 mm2 cable

Product details

Gross weight 0.11 kg
Net weight 0.11 kg
Volume 1.273 dm3
EAN 5710107575909

Connections

Connections Connector

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (B) Brake chopper
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
Frame Size C4
C2
Mains Voltage (4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Brake - Safe Stop (B) Brake chopper
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
Frame Size C4
C2
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Brake - Safe Stop (B) Brake chopper
(D) Safe Stop + Pilz + Brake
(U) Brake chopper + Safe stop
Frame Size C4
C2
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Brake - Safe Stop (B) Brake chopper
(D) Safe Stop + Pilz + Brake
(U) Brake chop + Safe stop
DrivePro category Spare Part
Frame Size C4
C2
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase

SPARE PARTS VLT 5000 SERIES

Hardware Configuration (EB) Ext. with brake
(SB) Standard with brake
Power rating (102) 102
(072) 072

SPAREPARTS for FC-321

Brake - Safe Stop Brake chopper
Frame Size C4
C2
Voltage Three phase 380-500 VAC
Three phase 525-600 VAC

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality