Scroll compressor, HRH051U2LP6

121L1463

Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Industrial pack

Product details

Gross weight 41.04 Kilogram
Net weight 37 Kilogram
Volume 0.06 Cubic meter
EAN 5702424206123

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Fixed speed
CE evaluated Yes
CE evaluated Yes
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 200-220/3/50 208-230/3/60
Configuration code Single
Connection type Brazed
Description HRH051U2
Diameter [mm] 184 mm
Discharge connection height [mm] 422 mm
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Drawing number 0XR6002B-2
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family HRH
Fitting standard ODF
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP None
Gaz equalization None
Glass mounting None
High value of nominal voltage at 50Hz [V] 220 V
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 50Hz [V] 242 V
High value of voltage range at 60Hz [V] 253 V
In scope of WEEE and contain batteries No
IP protection class IP22
Length [mm] 239 mm
Low value of nominal voltage at 50Hz [V] 200 V
Low value of nominal voltage at 60Hz [V] 208 V
Low value of voltage range at 50Hz [V] 180 V
Low value of voltage range at 60Hz [V] 187 V
LRA 120 A
Max pressure (PS) - high side 46.1 bar
Max pressure (PS) - low side 31.1 bar
MCC 27.5 A
Model number HRH051U2LP6
Motor protection Internal overload protector
Network power supply [V/Ph/Hz] 200-230/3/50 208-230/3/60
Oil charge [L] 1.57 L
Oil drain None
Oil equalization None
Oil reference 320HV
Oil type PVE
Packing format Industrial pack
Packing quantity 12
Phase 3
Power connections Spade
Product Group Hermetic compressors
Product name HRH
Refrigerant charge [kg] [Max] 5.44 kg
Refrigerants R410A
RLA 17.6 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Air Conditioning
Suction connection height [mm] 280 mm
Suction connection material -
Suction connection pipe size [in] 7/8 in
Suction connection size [in] 7/8 in
Swept volume [cm3] 49.32 cm³
Technology Scroll
Total height [mm] 455 mm
Type HRH051
UK RoHS compliance Out of scope
Viscosity [cP] 68 cP
Width [mm] 239 mm
Winding resistance 1-2 [Ohm] 0.6
Winding resistance 1-3 [Ohm] 0.6
Winding resistance 2-3 [Ohm] 0.61

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality