Scroll compressor, HRH036U5LP6
121L1176
Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack
Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack
Gross weight | 34.67 Kilogram |
Net weight | 30.67 Kilogram |
Volume | 0.1 Cubic meter |
EAN | 5702424064228 |
Gross weight | 34.67 Kilogram |
Net weight | 30.67 Kilogram |
Volume | 0.1 Cubic meter |
EAN | 5702424064228 |
Approval |
CE UL UKCA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.51 |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 70 µF |
Capacity of capacitor B | 145-175 µF |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Connection type | Brazed |
Description | HRH036U5 |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0XC6301B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | HRH |
Fitting standard | ODF |
Frequency [Hz] | 50 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | None |
Glass mounting | None |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of voltage range at 50Hz [V] | 207 V |
LRA | 97 A |
Main winding resistance for single-phase compressors [Ohm] | 0.69 |
Max pressure (PS) - high side | 46.1 bar |
Max pressure (PS) - low side | 31.1 bar |
MCC | 25.5 A |
Model number | HRH036U5LP6 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 220-240/1/50 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.06 L |
Oil equalization | None |
Oil reference | 320HV |
Oil type | PVE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Power connections | Spade |
Product Group | Hermetic compressors |
Product Name Description | HRH |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants | R410A |
RLA | 16.3 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Segment usage | Air Conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 34.74 cm³ |
Technology | Scroll |
Total height [mm] | 413 mm |
Type | HRH036 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 68 cP |
Width [mm] | 239 mm |
Approval |
CE UL UKCA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.51 |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 70 µF |
Capacity of capacitor B | 145-175 µF |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Connection type | Brazed |
Description | HRH036U5 |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0XC6301B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | HRH |
Fitting standard | ODF |
Frequency [Hz] | 50 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | None |
Glass mounting | None |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of voltage range at 50Hz [V] | 207 V |
LRA | 97 A |
Main winding resistance for single-phase compressors [Ohm] | 0.69 |
Max pressure (PS) - high side | 46.1 bar |
Max pressure (PS) - low side | 31.1 bar |
MCC | 25.5 A |
Model number | HRH036U5LP6 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 220-240/1/50 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.06 L |
Oil equalization | None |
Oil reference | 320HV |
Oil type | PVE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Power connections | Spade |
Product Group | Hermetic compressors |
Product Name Description | HRH |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants | R410A |
RLA | 16.3 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Segment usage | Air Conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 34.74 cm³ |
Technology | Scroll |
Total height [mm] | 413 mm |
Type | HRH036 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 68 cP |
Width [mm] | 239 mm |