Scroll compressor, HCP109T4LC8

121L0386

Refrigerants: R407C, Segment usage: Air Conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

Product details

Gross weight 48.58 Kilogram
Net weight 44 Kilogram
Volume 0.1 Cubic meter
EAN 5702424206260

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Fixed speed
CE evaluated Yes
CE evaluated Yes
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 380-415/3/50 460/3/60
Configuration code Single
Connection type Brazed
Description HCP109T4
Diameter [mm] 184 mm
Discharge connection height [mm] 529 mm
Discharge connection pipe size [in] 7/8 in
Discharge connection size [in] 7/8 in
Drawing number 0SR6301B-4
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family HCP
Fitting standard ODF
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP None
Gaz equalization Brazed
Glass mounting None
High value of nominal voltage at 50Hz [V] 415 V
High value of nominal voltage at 60Hz [V] 460 V
High value of voltage range at 50Hz [V] 457 V
High value of voltage range at 60Hz [V] 506 V
In scope of WEEE and contain batteries No
IP protection class IP22
Length [mm] 232 mm
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 460 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 414 V
LRA 110 A
Max pressure (PS) - high side 31.1 bar
Max pressure (PS) - low side 26.2 bar
MCC 24 A
Model number HCP109T4LC8
Motor protection Internal overload protector
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 2.66 L
Oil equalization Brazed
Oil reference 320HV
Oil type PVE
Packing format Single pack
Packing quantity 1
Phase 3
Power connections Screw connectors 10-32 UNF x 9.5
Product Group Hermetic compressors
Product name HCP
Refrigerant charge [kg] [Max] 7.26 kg
Refrigerants R407C
RLA 16 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Air Conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets and sleeves
Shipped oil Initial oil charge
Suction connection height [mm] 380 mm
Suction connection material -
Suction connection pipe size [in] 1 1/8 in
Suction connection size [in] 1 1/8 in
Swept volume [cm3] 148.79 cm³
Technology Scroll
Torque earth [Nm] 2 N-m
Torque power [Nm] 3 N-m
Total height [mm] 556 mm
Type HCP109
UK RoHS compliance Out of scope
Viscosity [cP] 68 cP
Width [mm] 232 mm
Winding resistance 1-2 [Ohm] 1.33
Winding resistance 1-3 [Ohm] 1.28
Winding resistance 2-3 [Ohm] 1.29

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality