Scroll compressor, SY380A9CBE
120H1115
Refrigerants: R407C; R134a; R22, Segment usage: Heating; Air Conditioning, Compressor power supply [V]: 380/3/60, Packing format: Single pack
Refrigerants: R407C; R134a; R22, Segment usage: Heating; Air Conditioning, Compressor power supply [V]: 380/3/60, Packing format: Single pack
Gross weight | 166.17 Kilogram |
Net weight | 158 Kilogram |
Volume | 0.23 Cubic meter |
EAN | 5702428664233 |
Gross weight | 166.17 Kilogram |
Net weight | 158 Kilogram |
Volume | 0.23 Cubic meter |
EAN | 5702428664233 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 380/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | SY380-9 |
Diameter [mm] | 344 mm |
Discharge connection height [mm] | 654 mm |
Discharge connection pipe size [in] | 1 3/8 in |
Discharge connection size [in] | 1 3/8 in |
Drawing number | 8556093b |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Factory HP [bar] | 33 bar |
Factory LP [bar] | 25 bar |
Family | SY |
Fitting standard | ODF |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 5.1 L |
High value of nominal voltage at 60Hz [V] | 400 V |
High value of voltage range at 60Hz [V] | 440 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 52 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 35.3 L |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 60Hz [V] | 342 V |
LRA | 390 A |
Max pressure (PS) - high side | 31.8 bar |
Max pressure (PS) - low side | 20 bar |
MCC | 93 A |
Model number | SY380A9CBE |
Motor protection | Electronic protection module, 110/240 V |
Mounting torque [Nm] | 40 N-m |
Network power supply [V/Ph/Hz] | 380-400/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 8.4 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 1/2'' flare |
Oil equalization torque [Nm] | 66 N-m |
Oil reference | 320SZ |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Stud M5 |
Product Group | Hermetic compressors |
Product Name Description | SY |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 20 kg |
Refrigerants |
R134a R22 R407C |
Reverse rotation protection | Electronic module |
RLA | 66.4 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | a92ec178-0979-4d30-af46-57b56ac94204 |
SCIP dossier product name | SY240-300/SZ240-300 |
Segment usage |
Air Conditioning Heating |
Shipped instructions | Installation instructions |
Shipped module | Electronic protection module mounted in terminal box |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 196 mm |
Suction connection material | - |
Suction connection pipe size [in] | 2 1/8 in |
Suction connection size [in] | 2 1/8 in |
Swept volume [cm3] | 531.2 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 24 bar |
Test HP [bar] [Max] | 27.9 bar |
Test LP [bar] [Max] | 20 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 727 mm |
Type | SY380 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 68 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.27 Ohm |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 380/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | SY380-9 |
Diameter [mm] | 344 mm |
Discharge connection height [mm] | 654 mm |
Discharge connection pipe size [in] | 1 3/8 in |
Discharge connection size [in] | 1 3/8 in |
Drawing number | 8556093b |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Factory HP [bar] | 33 bar |
Factory LP [bar] | 25 bar |
Family | SY |
Fitting standard | ODF |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 5.1 L |
High value of nominal voltage at 60Hz [V] | 400 V |
High value of voltage range at 60Hz [V] | 440 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 52 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 35.3 L |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 60Hz [V] | 342 V |
LRA | 390 A |
Max pressure (PS) - high side | 31.8 bar |
Max pressure (PS) - low side | 20 bar |
MCC | 93 A |
Model number | SY380A9CBE |
Motor protection | Electronic protection module, 110/240 V |
Mounting torque [Nm] | 40 N-m |
Network power supply [V/Ph/Hz] | 380-400/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 8.4 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 1/2'' flare |
Oil equalization torque [Nm] | 66 N-m |
Oil reference | 320SZ |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Stud M5 |
Product Group | Hermetic compressors |
Product Name Description | SY |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 20 kg |
Refrigerants |
R134a R22 R407C |
Reverse rotation protection | Electronic module |
RLA | 66.4 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | a92ec178-0979-4d30-af46-57b56ac94204 |
SCIP dossier product name | SY240-300/SZ240-300 |
Segment usage |
Air Conditioning Heating |
Shipped instructions | Installation instructions |
Shipped module | Electronic protection module mounted in terminal box |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 196 mm |
Suction connection material | - |
Suction connection pipe size [in] | 2 1/8 in |
Suction connection size [in] | 2 1/8 in |
Swept volume [cm3] | 531.2 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 24 bar |
Test HP [bar] [Max] | 27.9 bar |
Test LP [bar] [Max] | 20 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 727 mm |
Type | SY380 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 68 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.27 Ohm |