Scroll compressor, SH380A3ABF
120H0252
Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 200-230/3/60, Packing format: Industrial pack
Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 200-230/3/60, Packing format: Industrial pack
Gross weight | 171.68 Kilogram |
Net weight | 164 Kilogram |
Volume | 0.244 Cubic meter |
EAN | 5702424206680 |
Gross weight | 171.68 Kilogram |
Net weight | 164 Kilogram |
Volume | 0.244 Cubic meter |
EAN | 5702424206680 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 200-230/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | SH380-3 |
Diameter [mm] | 333 mm |
Discharge connection height [mm] | 667 mm |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 1/8 in |
Drawing number | 8556239 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | SH |
Fitting standard | ODF |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 4 L |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Length [mm] | 371 mm |
Low Side TS Max | 52 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 30.3 L |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 180 V |
Max pressure (PS) - high side | 48.7 bar |
Max pressure (PS) - low side | 31.1 bar |
Model number | SH380A3ABF |
Motor protection | Electronic protection module, 110/240 V |
Mounting torque [Nm] | 21 N-m |
Network power supply [V/Ph/Hz] | 208-230/3/60 |
Oil charge [L] | 6.1 L |
Oil drain | 1/4'' flare |
Oil equalization | 2-1/4'' Rotolock |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 800 mm |
Packaging length [mm] | 1150 mm |
Packaging weight [Kg] | 671 kg |
Packaging width [mm] | 965 mm |
Packing format | Industrial pack |
Packing quantity | 4 |
Phase | 3 |
Power connections | Stud M5 |
Product Group | Hermetic compressors |
Product Name Description | SH |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 14.5 kg |
Refrigerants | R410A |
Reverse rotation protection | Electronic module |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | eeb683f7-470d-4d35-aa2c-d86e918b529b |
Segment usage | Air Conditioning |
Shipped instructions | Installation instructions |
Shipped module | Electronic protection module mounted in terminal box |
Shipped mounting | Mounting kit with rigid grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 302 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 1 5/8 in |
Swept volume [cm3] | 345 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 48.7 bar |
Test LP [bar] [Max] | 34.3 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 726 mm |
Type | SH380 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Width [mm] | 371 mm |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 200-230/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | SH380-3 |
Diameter [mm] | 333 mm |
Discharge connection height [mm] | 667 mm |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 1/8 in |
Drawing number | 8556239 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | SH |
Fitting standard | ODF |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 4 L |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Length [mm] | 371 mm |
Low Side TS Max | 52 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 30.3 L |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 180 V |
Max pressure (PS) - high side | 48.7 bar |
Max pressure (PS) - low side | 31.1 bar |
Model number | SH380A3ABF |
Motor protection | Electronic protection module, 110/240 V |
Mounting torque [Nm] | 21 N-m |
Network power supply [V/Ph/Hz] | 208-230/3/60 |
Oil charge [L] | 6.1 L |
Oil drain | 1/4'' flare |
Oil equalization | 2-1/4'' Rotolock |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 800 mm |
Packaging length [mm] | 1150 mm |
Packaging weight [Kg] | 671 kg |
Packaging width [mm] | 965 mm |
Packing format | Industrial pack |
Packing quantity | 4 |
Phase | 3 |
Power connections | Stud M5 |
Product Group | Hermetic compressors |
Product Name Description | SH |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 14.5 kg |
Refrigerants | R410A |
Reverse rotation protection | Electronic module |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | eeb683f7-470d-4d35-aa2c-d86e918b529b |
Segment usage | Air Conditioning |
Shipped instructions | Installation instructions |
Shipped module | Electronic protection module mounted in terminal box |
Shipped mounting | Mounting kit with rigid grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 302 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 1 5/8 in |
Swept volume [cm3] | 345 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 48.7 bar |
Test LP [bar] [Max] | 34.3 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 726 mm |
Type | SH380 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Width [mm] | 371 mm |