Scroll compressor, SH300A9ABF
120H0248
Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 380/3/60, Packing format: Industrial pack
Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 380/3/60, Packing format: Industrial pack
Gross weight | 163.08 Kilogram |
Net weight | 153 Kilogram |
Volume | 0.225 Cubic meter |
EAN | 5702424587659 |
Gross weight | 163.08 Kilogram |
Net weight | 153 Kilogram |
Volume | 0.225 Cubic meter |
EAN | 5702424587659 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 380/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | SH300-9 |
Diameter [mm] | 333 mm |
Discharge connection height [mm] | 664 mm |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 1/8 in |
Drawing number | 8556090c |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Factory HP [bar] | 0 bar |
Factory LP [bar] | 0 bar |
Family | SH |
Fitting standard | ODF |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High value of nominal voltage at 60Hz [V] | 380 V |
High value of voltage range at 60Hz [V] | 418 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 60Hz [V] | 342 V |
LRA | 310 A |
MCC | 85 A |
Model number | SH300A9ABF |
Motor protection | Electronic protection module, 110/240 V |
Mounting torque [Nm] | 21 N-m |
Network power supply [V/Ph/Hz] | 380-400/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.7 L |
Oil drain | 1/4'' flare |
Oil equalization | 2-1/4'' Rotolock |
Oil reference | 160SZ |
Packaging height [mm] | 768 mm |
Packaging length [mm] | 1150 mm |
Packaging weight [Kg] | 627 kg |
Packaging width [mm] | 965 mm |
Packing format | Industrial pack |
Packing quantity | 4 |
Phase | 3 |
Power connections | Stud M5 |
Product Group | Hermetic compressors |
Product Name Description | SH |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 13.5 kg |
Refrigerants | R410A |
Reverse rotation protection | Electronic module |
RLA | 60.7 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | eeb683f7-470d-4d35-aa2c-d86e918b529b |
Segment usage | Air Conditioning |
Shipped instructions | Installation instructions |
Shipped module | Electronic protection module mounted in terminal box |
Shipped mounting | Mounting kit with rigid grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 331 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 1 5/8 in |
Swept volume [cm3] | 285.5 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 45 bar |
Test LP [bar] [Max] | 30 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 723 mm |
Type | SH300 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.36 Ohm |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 380/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | SH300-9 |
Diameter [mm] | 333 mm |
Discharge connection height [mm] | 664 mm |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 1/8 in |
Drawing number | 8556090c |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Factory HP [bar] | 0 bar |
Factory LP [bar] | 0 bar |
Family | SH |
Fitting standard | ODF |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High value of nominal voltage at 60Hz [V] | 380 V |
High value of voltage range at 60Hz [V] | 418 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 60Hz [V] | 342 V |
LRA | 310 A |
MCC | 85 A |
Model number | SH300A9ABF |
Motor protection | Electronic protection module, 110/240 V |
Mounting torque [Nm] | 21 N-m |
Network power supply [V/Ph/Hz] | 380-400/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.7 L |
Oil drain | 1/4'' flare |
Oil equalization | 2-1/4'' Rotolock |
Oil reference | 160SZ |
Packaging height [mm] | 768 mm |
Packaging length [mm] | 1150 mm |
Packaging weight [Kg] | 627 kg |
Packaging width [mm] | 965 mm |
Packing format | Industrial pack |
Packing quantity | 4 |
Phase | 3 |
Power connections | Stud M5 |
Product Group | Hermetic compressors |
Product Name Description | SH |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 13.5 kg |
Refrigerants | R410A |
Reverse rotation protection | Electronic module |
RLA | 60.7 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | eeb683f7-470d-4d35-aa2c-d86e918b529b |
Segment usage | Air Conditioning |
Shipped instructions | Installation instructions |
Shipped module | Electronic protection module mounted in terminal box |
Shipped mounting | Mounting kit with rigid grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 331 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 1 5/8 in |
Swept volume [cm3] | 285.5 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 45 bar |
Test LP [bar] [Max] | 30 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 723 mm |
Type | SH300 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.36 Ohm |