Electrical component, Start capacitor

117U5041

Start capacitor

Product details

Gross weight 0.134 Kg
Net weight 0.133 Kg
Volume 0.252 Liter
EAN 5702428585873

 

Approval CQC
Brand technique Reciprocating accessories
Capacity of capacitor A 280 µF
Capacity of capacitor B 280,0 uF
Connection size [in] 1/4 in
Connection size [mm] 6 mm
Description Start capacitor
Family Electrical component
In scope of WEEE and contain batteries No
Product Group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances 0.1 No
Type Start capacitor
Voltage of capacitor B [V] 125 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality