Electrical component, Start capacitor

117U5028

Start capacitor

Product details

Gross weight 0.111 Kg
Net weight 0.111 Kg
Volume 0.221 Liter
EAN 5702428546669

 

Approval CQC
Brand technique Reciprocating accessories
Capacity of capacitor A 410 µF
Capacity of capacitor B 410,0 uF
Connection size [in] 1/4 in
Connection size [mm] 6 mm
Description Start capacitor
Family Electrical component
In scope of WEEE and contain batteries No
Product Group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances 0.1 No
Type Start capacitor
Voltage of capacitor B [V] 125 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality