Electrical component, Start capacitor

117U5018

START CAPACITOR 125µF, 220V - NF,NL

Product details

Gross weight 0.15 Kg
Net weight 0.149 Kg
Volume 0.31 Liter
EAN 5702428585927

 

Approval CQC
Brand technique Reciprocating accessories
Capacity of capacitor A 125 µF
Capacity of capacitor B 125,0 uF
Connection size [in] 1/4 in
Connection size [mm] 6 mm
Description START CAPACITOR 125µF, 220V - NF,NL
Family Electrical component
In scope of WEEE and contain batteries No
Product Group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances 0.1 No
Type Start capacitor
Voltage of capacitor B [V] 220 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality