SHGX44e/475-4 SL

115D16198

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, null: 16198

Product details

Gross weight 379.1 Kilogram
Net weight 316.1 Kilogram
Volume 3206.53 Liter

 

Air flow @ 50Hz [m³/h] 19700 m³/h
Air flow @ 60Hz [m³/h] 24200 m³/h
Anti-vibration pads Yes
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Cylinder 4
Description SHGX44e/475-4 SL
Discharge connection comments Standard
Discharge connection comments Soldering
Discharge connection comments Standard
Discharge connection comments Soldering
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Dual HP/LP pressure switch No
Family SHG L
Fan power consumption @ 50Hz [W] 550 W
Fan power consumption @ 60Hz [W] 800 W
Frequency [Hz] 50 Hz
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 16198
Length [mm] 1046 mm
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number SHGX44e/475-4 SL
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Number of fans 4
Oil differential pressure sensor No
Oil pressure safety switch No
Oil separator No
Oil sump heater No
Oil type BOCKlub E55
Phase 3
Product Group Bock Semi-Hermetic Condensing Units
Product name Bare unit
Refrigerants R134a
R404A
R407A
R407C
R407F
R448A
R449A
R450A
R452A
R513A
Safety valve for receiver No
Speed controller No
Step protection for CR/SU No
Suction connection size [in] 1 3/8 in
Suction connection size [mm] 35 mm
Technology Bock Semi-Hermetic Condensing Unit
Total height [mm] 1306 mm
Type SHGX44
Width [mm] 1249 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality