OP-LCHC018
114X1556
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/50
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/50
Gross weight | 23.288 Kilogram |
Net weight | 22.5 Kilogram |
Volume | 72.167 Liter |
EAN | 5702428565462 |
Gross weight | 23.288 Kilogram |
Net weight | 22.5 Kilogram |
Volume | 72.167 Liter |
EAN | 5702428565462 |
Air flow @ 50Hz [m³/h] | 800 m³/h |
Applications | LBP |
Approval |
CE EAC |
China RoHS compliance | Out of scope |
Compressor model | SC18CLX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_4/5 |
Description | OP-LCHC018SCA00G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 50Hz [A] | 0.39 A |
Fan current @ 60Hz [A] | 0.35 A |
Fan power consumption @ 50Hz [W] | 55 W |
Fan power consumption @ 60Hz [W] | 53 W |
Fan power output @ 50Hz [W] | 16 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | OP-LCHC018 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances 0.1 | No |
Refrigerants |
R404A R452A |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 64 dBA |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Type | Optyma™ A00 |
UK RoHS compliance | Out of scope |
Version | A00 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Air flow @ 50Hz [m³/h] | 800 m³/h |
Applications | LBP |
Approval |
CE EAC |
China RoHS compliance | Out of scope |
Compressor model | SC18CLX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_4/5 |
Description | OP-LCHC018SCA00G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 50Hz [A] | 0.39 A |
Fan current @ 60Hz [A] | 0.35 A |
Fan power consumption @ 50Hz [W] | 55 W |
Fan power consumption @ 60Hz [W] | 53 W |
Fan power output @ 50Hz [W] | 16 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | OP-LCHC018 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances 0.1 | No |
Refrigerants |
R404A R452A |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 64 dBA |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Type | Optyma™ A00 |
UK RoHS compliance | Out of scope |
Version | A00 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |