BOCK, HGZX7/1860-4 R448A/449A, Two-stage compressor
097C2265
Refrigerants: R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 14565
Refrigerants: R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 14565
Gross weight | 364.868 Kilogram |
Net weight | 305.968 Kilogram |
Volume | 657.816 Liter |
EAN | 5715162615508 |
Gross weight | 364.868 Kilogram |
Net weight | 305.968 Kilogram |
Volume | 657.816 Liter |
EAN | 5715162615508 |
Anti-vibration pads | No |
Applications | LBP |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Cylinder | 6 |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection size [in] | 1 3/8 in |
Discharge connection size [mm] | 35 mm |
Family | HGZ Two-stage Compressors |
Frequency [Hz] | 50 |
In scope of WEEE and contain batteries | No |
IP class | IP 65 |
Legacy BOCK ID | 14565 |
Liquid Subcooler | Mounted |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HGZX7/1860-4 R448A/449A |
Motor protection | MP10 230V AC |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Product Group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HGZ |
Refrigerants |
R448A R449A |
Suction connection size [in] | 2 1/8 in |
Suction connection size [mm] | 54 mm |
Technology | Two-stage compressor |
Thermal protection thermostat | No |
Type | HGZX7 |
Type designation | HGZX7/1860-4 R448A/449A |
Anti-vibration pads | No |
Applications | LBP |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Cylinder | 6 |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection size [in] | 1 3/8 in |
Discharge connection size [mm] | 35 mm |
Family | HGZ Two-stage Compressors |
Frequency [Hz] | 50 |
In scope of WEEE and contain batteries | No |
IP class | IP 65 |
Legacy BOCK ID | 14565 |
Liquid Subcooler | Mounted |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HGZX7/1860-4 R448A/449A |
Motor protection | MP10 230V AC |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Product Group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HGZ |
Refrigerants |
R448A R449A |
Suction connection size [in] | 2 1/8 in |
Suction connection size [mm] | 54 mm |
Technology | Two-stage compressor |
Thermal protection thermostat | No |
Type | HGZX7 |
Type designation | HGZX7/1860-4 R448A/449A |