Temperature sensor, MBT 5116, 20 mm, G, ISO 228-1-A

084Z8254

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 10, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

Product details

Gross weight 0.854 Kilogram
Net weight 0.848 Kilogram
Volume 1.852 Liter
EAN 5702423118717

 

Ambient temperature max. [°C] 90 °C
Ambient temperature max. [°F] 194 °F
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material AISI 316 Ti
Connection standard ISO 228
Connection type G
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Type B
Electrical connection size Pg 16
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
Extension length [in] 3.94 in
Extension length [mm] 100 mm
In scope of WEEE Yes
Insertion length [in] 7.9 in
Insertion length [mm] 200 mm
Insertion type Fixed
Number of terminals [pcs] 3 pc
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 3/4
Process connection standard ISO 228-1-A
Process connection type G
Product Group Sensors
Product name Temperature sensor
Protection tube diameter [in] [Max] 0.945 in
Protection tube diameter [in] [Min] 0.551 in
Protection tube diameter [mm] [Max] 24 mm
Protection tube diameter [mm] [Min] 14 mm
Protection tube material AISI 316 Ti
Quantity per packing format 6 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. daa062e2-e8c0-4d66-a1fa-e3b4de3cda2a
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Exchangeable
Temperature range [°C] [Max] 600 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 1112 °F
Temperature range [°F] [Min] -58 °F
Type MBT 5116
Type designation MBT 5116-B002-200-10-0000
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
15
18
19
21
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality