Electrical actuators, AME 56, Supply voltage [V] AC: 24

082H3025

AME 56 24V 4s/mm 40mm 1500N

Product details

Gross weight 2.958 Kilogram
Net weight 2.166 Kilogram
Volume 7.2 Liter
EAN 5702421518137

 

Actuator speed [s/mm] 4 s/mm
Actuator type Electrical
Ambient temperature [°C] [Max] 55 °C
Ambient temperature [°C] [Min] 0 °C
Application HD HVAC and DH
China RoHS compliance Out of scope
Closing force [N] 1500 N
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [mA], impedance [Ohm] 500
Control input signal Y [V] 0(2) - 10 V
Control input signal Y [V], impedance [kOhm] 24 kOhm
Control signal type Modulating/3-point
Description AME 56 24V 4s/mm 40mm 1500N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback yes
Power consumption [W] 20 W
Product Group Electrical actuators
Protection Class II
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. edd24c82-4153-4886-b18d-001f3f372d0d
SCIP dossier product name AMV(E) 56
Speed type Fast
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 40 mm
Supply voltage [V] AC 24 V
Turn time per 90° [s] 0 "
Type AME 56
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality