Electrical actuators, AMV 20 SL, Supply voltage [V] AC: 24

082G3036

AMV 20 SL 24V 15s/mm 10mm 450N

Product details

Gross weight 1.604 Kg
Net weight 1.604 Kg
Volume 3.4 Liter
EAN 5702421533291

 

Actuator speed [s/mm] 15 s/mm
Actuator type Electrical
Ambient temperature [°C] [Max] 55 °C
Ambient temperature [°C] [Min] 0 °C
Application District Heating
China RoHS compliance Out of scope
Closing force [N] 450 N
Control signal type 3-point
Description AMV 20 SL 24V 15s/mm 10mm 450N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 2 W
Product Group Electrical actuators
Protection Class II
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Safety function No
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 10 mm
Stroke limitation Yes
Supply voltage [V] AC 24 V
Type AMV 20 SL
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality