AMV 25, Supply voltage [V] AC: 24, 15.00 mm

082G3023

AMV 25 24V 11s/mm 15mm 1000N

Product details

Gross weight 1.638 Kilogram
Net weight 1.6 Kilogram
Volume 3.24 Liter
EAN 5702421513101

 

Actuator speed [s/mm] 11 s/mm
Actuator type Electrical
Ambient temperature [°C] [Max] 55 °C
Ambient temperature [°C] [Min] 0 °C
Application HVAC
China RoHS compliance Out of scope
Closing force [N] 1000 N
Control signal type 3-point
Description AMV 25 24V 11s/mm 15mm 1000N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 2 W
Product Group Gear actuators
Protection Class II
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. c5b6fd67-cf6c-493f-8f13-2d65fca1997f
SCIP dossier product name AMV(E) 20 - 35
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 15 mm
Supply voltage [V] AC 24 V
Turn time per 90° [s] 0 "
Type AMV 25
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality